| Parameter | Value | Comments |
| SSID | Any Unique name | |
| Hidden | Disable | |
| Frequency (*) | 2.4 GHz | The Danfoss ECtemp Smart thermostat can only support 2.4 GHz |
| 2.4 GHZ mode (*) | 802.11b/g/n | Do not use N only mode |
| Security (*) | WPA2 Personal (AES) | Do not use mixed mode WPA/WPA2 |
| Channel (*) | Fixed (channel 1,6.or 11) | Use one of the channels (1,6 or 11) with least interference |
| 2.4 GHz channel width (*) | 20 MHz | Do not use 40 MHz |
| MAC address authentication or filtering | Disable | |
| DHPC | Enable | Only one DHCP server per network |
| Ports used | 80 and 443 |
(*) Key settings
- Refer to your Wi-Fi router documentation to learn how to update your settings.
- WPA2 Personal is currently the strongest form of security offered by Wi-Fi products, and is recommended for all uses.
Danfoss ECtemp Smart is using a Wi-Fi at 2.4 GHz, and other home products might be using the same 2.4 GHz frequency-band, and might disrupt your Wi-Fi network. Try turning off any products that might interfere with the Wi-Fi wireless connection, like:
- Cordless phones
- Burgler alarm system w. room IR sensors
- Baby alarms (Monitors)
- Microwave ovens
- Bluetooth devices
- Wireless audio/video equipment
0 Comments